(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Ideal for aluminum casting alloy and cast iron while using synchronized feed control machine due to rake angle 0 degree.
Product picture
Dimensional drawing. Formerly was DIN 2182. No change of specifications
EDP No. | Thread Size | TAP Limit | L | ℓ | d | a | Z |
---|---|---|---|---|---|---|---|
48039462 | 6-40 UNF | 2B | 56 | 18 | 4 | 3 | 3 |
48039467 | 10-32 UNF | 2B | 70 | 25 | 6 | 4.9 | 3 |
48039472 | 1/4-28 UNF | 2B | 80 | 30 | 7 | 5.5 | 3 |
48039476 | 5/6-24 UNF | 2B | 90 | 35 | 8 | 6.2 | 3 |
48039481 | 3/8-24 UNF | 2B | 90 | 35 | 9 | 7 | 3 |
Dimensional drawing. Formerly was DIN 2183. No change of specifications
EDP No. | Thread Size | TAP Limit | L | ℓ | d | a | Z |
---|---|---|---|---|---|---|---|
48039486 | 7/16-20 UNF | 2B | 100 | 22 | 8 | 6.2 | 4 |
48039491 | 1/2-20 UNF | 2B | 100 | 24 | 9 | 7 | 4 |
48039496 | 9/16-18 UNF | 2B | 100 | 26 | 11 | 9 | 4 |
48039504 | 5/8-18 UNF | 2B | 100 | 28 | 12 | 9 | 4 |
48039517 | 3/4-16 UNF | 2B | 110 | 31 | 14 | 11 | 4 |
48039528 | 7/8-14 UNF | 2B | 125 | 23 | 18 | 14.5 | 5 |
48039539 | 1-12 UNF | 2B | 125 | 25 | 18 | 14.5 | 5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,920.00 | 1 Piece(s) | 2 Day(s) | 100 | - | 4 | 1/2-20 UNF | 9 | 7 | 24 | 48039491 | ||
₹ 3,607.00 | 1 Piece(s) | 16 Day(s) | 80 | 30 | 3 | 1/4-28 UNF | 7 | 5.5 | - | 48039472 | ||
₹ 14,317.00 | 1 Piece(s) | 2 Day(s) | 125 | - | 5 | 1-12 UNF | 18 | 14.5 | 25 | 48039539 | ||
₹ 8,342.00 | 1 Piece(s) | 2 Day(s) | 110 | - | 4 | 3/4-16 UNF | 14 | 11 | 31 | 48039517 | ||
₹ 3,900.00 | 1 Piece(s) | 2 Day(s) | 90 | 35 | 4 | 3/8-24 UNF | 9 | 7 | - | 48039481 | ||
₹ 6,451.00 | 1 Piece(s) | 16 Day(s) | 100 | - | 4 | 5/8-18 UNF | 12 | 9 | 28 | 48039504 | ||
₹ 3,827.00 | 1 Piece(s) | 2 Day(s) | 90 | 35 | 4 | 5/16-24 UNF | 8 | 6.2 | - | 48039476 | ||
₹ 10,276.00 | 1 Piece(s) | 2 Day(s) | 125 | - | 5 | 7/8-14 UNF | 18 | 14.5 | 23 | 48039528 | ||
₹ 4,991.00 | 1 Piece(s) | 2 Day(s) | 100 | - | 4 | 7/16-20 UNF | 8 | 6.2 | 22 | 48039486 | ||
₹ 5,685.00 | 1 Piece(s) | 2 Day(s) | 100 | - | 4 | 9/16-18 UNF | 11 | 9 | 26 | 48039496 |
Part Number |
---|
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Through Holes / For Blind Holes | Surface Treatment | V Coating |
---|---|---|---|---|---|
TAP Limit | 2B | Chamfer Length(mm) | C/2.5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy