(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HSS Tap DIN Cast Iron, ADC & Steel Applications Series AW-SFT, Metric DIN 374

HSS Tap DIN Cast Iron, ADC & Steel Applications Series AW-SFT, Metric DIN 374
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,596₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Able to tap forged steel and FCD in Automobile industry.

Dimensions of HSS Taps DIN Cast Iron, ADC & Steel Applications Series AW-SFT, Metric DIN 374

HSS Taps DIN Cast Iron, ADC & Steel Applications Series AW-SFT, Metric DIN 374

Dimensional drawing

EDP No.Thread SizeTAP LimitLdaZ
48063170M10 x 16H901275.53
48063171M10 x 1.256H1001275.53
48063180M12 x 1.256H10014973
48063181M12 x 1.56H10014973
48063192M14 x 1.56H100161193
48063203M16 x 1.56H100161293
48063216M18 x 1.56H1102014114
48063230M20 x 1.56H1252016124
Part Number
M10X1-6H-AW-SFT-HSE-DIN374
M10X1.25-6H-AW-SFT-HSE-DIN374
M12X1.5-6H-AW-SFT-HSE-DIN374
M12X1.25-6H-AW-SFT-HSE-DIN374
M14X1.5-6H-AW-SFT-HSE-DIN374
M16X1.5-6H-AW-SFT-HSE-DIN374
M18X1.5-6H-AW-SFT-HSE-DIN374
M20X1.5-6H-AW-SFT-HSE-DIN374
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 2,596.00

1 Piece(s) 2 Day(s) 903M10x175.51248063171

₹ 2,596.00

1 Piece(s) 2 Day(s) 1003M10x1.2575.51248063170

₹ 3,047.00

1 Piece(s) 2 Day(s) 1003M12x1.5971448063180

₹ 3,047.00

1 Piece(s) 2 Day(s) 1003M12x1.25971448063181

₹ 3,927.00

1 Piece(s) 2 Day(s) 1003M14x1.51191648063192

₹ 4,551.00

1 Piece(s) 2 Day(s) 1003M16x1.51291648063203

₹ 5,242.00

1 Piece(s) 2 Day(s) 1104M18x1.514112048063216

₹ 6,573.00

1 Piece(s) 2 Day(s) 1254M20x1.516122048063230

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes TAP Limit 6H
Chamfer Length(mm) C/2.5 Helix Angle(°) 15