(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSS Tap DIN General Series SFT, Metric DIN 376

HSS Tap DIN General Series SFT, Metric DIN 376
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,710₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

Dimensions of HSS Taps DIN General Series SFT, Metric DIN 376

HSS Taps DIN General Series SFT, Metric DIN 376

Dimensional drawing

EPD No.Thread SizeTAP LimitLldaaZ
48091179M12 x 1.756H1101897-3
48091191M14 x 26H11020119-3
48091202M16 x 26H11020129-3
48091214M18 x 2.56H125251411-3
48091228M20 x 2.56H140251612-3
48091238M22 x 2.56H140251814.5-3
48091247M24 x 36H160301814.5-3
Part Number
M12X1.75-SFT-DIN376
M14X2-SFT-DIN376
M16X2-SFT-DIN376
M18X2.5-SFT-DIN376
M20X2.5-SFT-DIN376
M22X2.5-SFT-DIN376
M24X3-SFT-DIN376
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 2,710.00

1 Piece(s) 2 Day(s) 110M12 x 1.75971848091179

₹ 3,373.00

1 Piece(s) 16 Day(s) 110M14 x 21192048091191

₹ 3,957.00

1 Piece(s) 2 Day(s) 110M16 x 21292048091202

₹ 5,348.00

1 Piece(s) 2 Day(s) 125M18 x 2.514112548091214

₹ 6,337.00

1 Piece(s) 2 Day(s) 140M20 x 2.516122548091228

₹ 6,908.00

1 Piece(s) 2 Day(s) 140M22 x 2.51814.52548091238

₹ 8,485.00

1 Piece(s) 2 Day(s) 160M24 x 31814.53048091247
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes Z(mm) 3
TAP Limit 6H Chamfer Length(mm) C/2.5 Helix Angle(°) 40
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list