(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSS Tap DIN General Series SFT, Metric DIN 371

HSS Tap DIN General Series SFT, Metric DIN 371
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      971₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN General Series SFT, Metric DIN 371

HSS Taps DIN General Series SFT, Metric DIN 371

Product picture of SFT series

General application tap in DIN series.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel
in through hole application.

Dimensions

HSS Taps DIN General Series SFT, Metric DIN 371

Dimensional drawing

EPD No.Thread SizeTAP LimitLℓ1daZ
48091138M3 x 0.56H56183.52.73
48091144M4 x 0.76H63214.53.43
48091149M5 x 0.86H702564.93
48091155M6 x 16H803064.93
48091161M8 x 1.256H903586.23
48091169M10 x 1.56H100391083
Part Number
M3X0.5-SFT-DIN371
M4X0.7-SFT-DIN371
M5X0.8-SFT-DIN371
M6X1-SFT-DIN371
M8X1.25-SFT-DIN371
M10X1.5-SFT-DIN371
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Tool No.

₹ 1,016.00

1 Piece(s) 2 Day(s) 5618M3 x 0.53.52.748091138

₹ 971.00

1 Piece(s) 2 Day(s) 6321M4 x 0.74.53.448091144

₹ 1,002.00

1 Piece(s) 2 Day(s) 7025M5 x 0.864.948091149

₹ 1,067.00

1 Piece(s) 2 Day(s) 8030M6 x 164.948091155

₹ 1,570.00

1 Piece(s) 16 Day(s) 9035M8 x 1.2586.248091161

₹ 1,974.00

1 Piece(s) 2 Day(s) 10039M10 x 1.510848091169
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes Z(mm) 3
TAP Limit 6H Chamfer Length(mm) C/2.5 Helix Angle(°) 40
X
whatsapp-qr whatsapp-icon
Close

Comparison list