(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSS Tap DIN General & SUS Application Series VA-SFT, Metric DIN 376(TAP Limit:6H)

HSS Tap DIN General & SUS Application Series VA-SFT, Metric DIN 376(TAP Limit:6H)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,693₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

Dimensions of HSS Taps DIN General & SUS Application Series VA-SFT, Metric DIN 376

HSS Taps DIN General & SUS Application Series VA-SFT, Metric DIN 376

Dimensional drawing
General application tap in DIN series.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

EDP No.Thread SizeTAP LimitLdaZ
65417960M12 x 1.756H11018974
65419160M14 x 26H110201194
65420260M16 x 26H110201294
65421460M18 x 2.56H1252514114
65422860M20 x 2.56H1402516124
65423860M22 x 2.56H140251814.54
65424760M24 x 36H16030184.54
65426260M27 x 36H1603020165
65427160M30 x 3.56H1803522185
65428160M33 x 3.56H1803525205
65429460M36 x 46H2004028225
Part Number
M3X0.5-VA-SFT-DIN-376
M4X0.7-VA-SFT-DIN-376
M5X0.8-VA-SFT-DIN-376
M6X1-VA-SFT-DIN-376
M8X1.25-VA-SFT-DIN-376
M10X1.5-VA-SFT-DIN-376
M12X1.75-VA-SFT-DIN-376
M14X2-VA-SFT-DIN-376
M16X2-VA-SFT-DIN-376
M18X2.5-VA-SFT-DIN-376
M20X2.5-VA-SFT-DIN-376
M22X2.5-VA-SFT-DIN-376
M24X3-VA-SFT-DIN-376
M27X3-VA-SFT-DIN-376
M30X3.5-VA-SFT-DIN-376
M33X3.5-VA-SFT-DIN-376
M36X4-VA-SFT-DIN-376
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 1,693.00

1 Piece(s) 16 Day(s) 563M3 x 0.52.22.7565413860

₹ 1,733.00

1 Piece(s) 16 Day(s) 633M4 x 0.72.82.1765414460

₹ 1,807.00

1 Piece(s) 16 Day(s) 703M5 x 0.83.52.7865414960

₹ 1,813.00

1 Piece(s) 16 Day(s) 803M6 x 14.53.41065415560

₹ 1,967.00

1 Piece(s) 16 Day(s) 903M8 x 1.2564.91365416160

₹ 2,391.00

1 Piece(s) 2 Day(s) 1003M10 x 1.575.51565416960

₹ 2,991.00

1 Piece(s) 2 Day(s) 1104M12 x 1.75971865417960

₹ 3,719.00

1 Piece(s) 2 Day(s) 1104M14 x 21192065419160

₹ 4,368.00

1 Piece(s) 2 Day(s) 1104M16 x 21292065420260

₹ 5,899.00

1 Piece(s) 2 Day(s) 1254M18 x 2.514112565421460

₹ 6,993.00

1 Piece(s) 2 Day(s) 1404M20 x 2.516122565422860

₹ 7,624.00

1 Piece(s) 2 Day(s) 1404M22 x 2.51814.52565423860

₹ 9,365.00

1 Piece(s) 2 Day(s) 1604M24 x 31814.53065424760

₹ 12,193.00

1 Piece(s) 2 Day(s) 1605M27 x 320163065426260

₹ 14,662.00

1 Piece(s) 2 Day(s) 1805M30 x 3.522183565427160

₹ 16,762.00

1 Piece(s) 2 Day(s) 1805M33 x 3.525203565428160

₹ 19,602.00

1 Piece(s) 2 Day(s) 2005M36 x 428224065429460

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes Surface Treatment Steam Oxide
TAP Limit 6H Chamfer Length(mm) C/2.5 Helix Angle(°) 40
X
whatsapp-qr whatsapp-icon