(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
Dimensional drawing
General application tap in DIN series.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
EDP No. | Thread Size | TAP Limit | L | l | d | a | Z |
---|---|---|---|---|---|---|---|
65513960 | M3 x 0.35 | 6H | 56 | 4 | 2.2 | - | 3 |
65514560 | M4 x 0.5 | 6H | 63 | 6 | 2.8 | 2.1 | 3 |
65515160 | M5 x 0.5 | 6H | 70 | 7 | 3.5 | 2.7 | 3 |
65515660 | M6 x 0.75 | 6H | 80 | 8 | 4.5 | 3.4 | 3 |
65515760 | M6 x 0.5 | 6H | 80 | 8 | 4.5 | 3.4 | 3 |
65516260 | M8 x 1 | 6H | 90 | 10 | 6 | 4.9 | 3 |
65516360 | M8 x 0.75 | 6H | 80 | 10 | 6 | 4.9 | 3 |
65517060 | M10 x 1.25 | 6H | 100 | 12 | 7 | 5.5 | 4 |
65517160 | M10 x 1 | 6H | 90 | 12 | 7 | 5.5 | 4 |
65518060 | M12 x 1.5 | 6H | 100 | 14 | 9 | 7 | 4 |
65518160 | M12 x 1.25 | 6H | 100 | 14 | 9 | 7 | 4 |
65518260 | M12 x 1 | 6H | 100 | 14 | 9 | 7 | 4 |
65519260 | M14 x 1.5 | 6H | 100 | 16 | 11 | 9 | 4 |
65520360 | M16 x 1.5 | 6H | 100 | 16 | 12 | 9 | 5 |
65521660 | M18 x 1.5 | 6H | 110 | 20 | 14 | 11 | 5 |
65523060 | M20 x 1.5 | 6H | 125 | 20 | 16 | 12 | 5 |
65524060 | M22 x 1.5 | 6H | 125 | 20 | 18 | 14.5 | 5 |
65525060 | M24 x 1.5 | 6H | 140 | 24 | 18 | 14.5 | 5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,357.00 | 1 Piece(s) | 2 Day(s) | 56 | 3 | M3 x 0.35 | 2.2 | - | 4 | 65513960 | ||
₹ 2,357.00 | 1 Piece(s) | 2 Day(s) | 63 | 3 | M4 x 0.5 | 2.8 | 2.1 | 6 | 65514560 | ||
₹ 2,430.00 | 1 Piece(s) | 16 Day(s) | 70 | 3 | M5 x 0.5 | 3.5 | 2.7 | 7 | 65515160 | ||
₹ 2,430.00 | 1 Piece(s) | 2 Day(s) | 80 | 3 | M6 x 0.5 | 4.5 | 3.4 | 8 | 65515760 | ||
₹ 2,368.00 | 1 Piece(s) | 2 Day(s) | 80 | 3 | M6 x 0.75 | 4.5 | 3.4 | 8 | 65515660 | ||
₹ 2,502.00 | 1 Piece(s) | 2 Day(s) | 80 | 3 | M8 x 0.75 | 6 | 4.9 | 10 | 65516360 | ||
₹ 2,510.00 | 1 Piece(s) | 2 Day(s) | 90 | 3 | M8 x 1 | 6 | 4.9 | 10 | 65516260 | ||
₹ 2,720.00 | 1 Piece(s) | 2 Day(s) | 90 | 4 | M10 x 1 | 7 | 5.5 | 12 | 65517160 | ||
₹ 2,720.00 | 1 Piece(s) | 2 Day(s) | 100 | 4 | M10 x 1.25 | 7 | 5.5 | 12 | 65517060 | ||
₹ 3,191.00 | 1 Piece(s) | 2 Day(s) | 100 | 4 | M12 x 1 | 9 | 7 | 14 | 65518260 | ||
₹ 3,191.00 | 1 Piece(s) | 2 Day(s) | 100 | 4 | M12 x 1.5 | 9 | 7 | 14 | 65518060 | ||
₹ 3,191.00 | 1 Piece(s) | 2 Day(s) | 100 | 4 | M12 x 1.25 | 9 | 7 | 14 | 65518160 | ||
₹ 4,110.00 | 1 Piece(s) | 2 Day(s) | 100 | 4 | M14 x 1.5 | 11 | 9 | 16 | 65519260 | ||
₹ 4,767.00 | 1 Piece(s) | 2 Day(s) | 100 | 5 | M16 x 1.5 | 12 | 9 | 16 | 65520360 | ||
₹ 5,490.00 | 1 Piece(s) | 2 Day(s) | 110 | 5 | M18 x 1.5 | 14 | 11 | 20 | 65521660 | ||
₹ 6,884.00 | 1 Piece(s) | 2 Day(s) | 125 | 5 | M20 x 1.5 | 16 | 12 | 20 | 65523060 | ||
₹ 7,442.00 | 1 Piece(s) | 2 Day(s) | 125 | 5 | M22 x 1.5 | 18 | 14.5 | 20 | 65524060 | ||
₹ 9,325.00 | 1 Piece(s) | 2 Day(s) | 140 | 5 | M24 x 1.5 | 18 | 14.5 | 24 | 65525060 |
Part Number |
---|
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Blind Holes | Surface Treatment | Steam Oxide |
---|---|---|---|---|---|
TAP Limit | 6H | Chamfer Length(mm) | C/2.5 | Helix Angle(°) | 40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy