(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HSS Tap High Performance Series A-SFT(FORM E), METRIC DIN 374

HSS Tap High Performance Series A-SFT(FORM E), METRIC DIN 374
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,222₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

HSS Taps High Performance Series A-SFT(FORM E), METRIC DIN 376

HSS Taps High Performance Series A-SFT(FORM E), METRIC DIN 374

A-SFT (FORM E) series, Metric DIN 374
Applicable for various type of work material group and wide range of cutting condition.
Consistent performance is available due to the newly developed flute form which improves chip disposal.

Dimensions

HSS Taps High Performance Series A-SFT(FORM E), METRIC DIN 374

Dimensional drawing

EDP No.Thread SizeTAP LimitLdaZ
48203162M8 x 16HX901064.93
48203171M10 x 16HX901075.53
48203170M10 x 1.256HX1001275.53
48203181M12 x 1.256HX10014973
48203180M12 x 1.56HX10014973
Part Number
M8X1-A-SFT-FORM-DIN374
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,222.00

1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Blind Holes L(mm) 90
Surface Treatment V Coating Z(mm) 3 Thread Size M8x1
TAP Limit 6HX Shank Diameter(mm) 6 Chamfer Length(mm) E/1.5
Square Width(mm) 4.9 Thread Length(mm) 10 Helix Angle(°) 45
Tool No. 48203162

Please check the type/dimensions/specifications of the part M8X1-A-SFT-FORM-DIN374 in the HSS Tap High Performance Series A-SFT(FORM E), METRIC DIN 374 series.