(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSS Tap High Performance Series A-SFT(FORM E), METRIC DIN 371

HSS Tap High Performance Series A-SFT(FORM E), METRIC DIN 371
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,285₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

HSS Taps High Performance Series A-SFT(FORM E), METRIC DIN 371

HSS Taps High Performance Series A-SFT(FORM E), METRIC DIN 371

Product picture of A-SFT series (FORM E), METRIC DIN 371

Dimensions

HSS Taps High Performance Series A-SFT(FORM E), METRIC DIN 371

Dimensional drawing

EDP No.Thread SizeTAP LimitLℓ1daZ
48203138M3 x 0.56HX564183.52.73
48203144M4 x 0.76HX635.6214.53.43
48203149M5 x 0.86HX706.42564.93
48203155M6 x 16HX8083064.93
48203161M8 x 1.256HX90103586.23
48203169M10 x 1.56HX10012391083
Part Number
M3X0.5-A-SFT-FORM-E-DIN371
M4X0.7-A-SFT-FORM-E-DIN371
M5X0.8-A-SFT-FORM-E-DIN371
M6X1-A-SFT-FORM-E-DIN371
M8X1.25-A-SFT-FORM-E-DIN371
M10X1.5-A-SFT-FORM-E-DIN371
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 2,285.00

1 Piece(s) 2 Day(s) 5618M3x0.53.52.7448203138

₹ 2,351.00

1 Piece(s) 2 Day(s) 6321M4x0.74.53.45.648203144

₹ 2,417.00

1 Piece(s) 2 Day(s) 7025M5x0.864.96.448203149

₹ 2,445.00

1 Piece(s) 2 Day(s) 8030M6x164.9848203155

₹ 2,927.00

1 Piece(s) 2 Day(s) 9035M8x1.2586.21048203161

₹ 3,573.00

1 Piece(s) 2 Day(s) 10039M10x1.51081248203169
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Blind Holes Surface Treatment V Coating
Z(mm) 3 TAP Limit 6HX Chamfer Length(mm) C/2.5
Helix Angle(°) 45
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list