(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSS Tap High Performance Series A-SFT, Metric DIN 374

HSS Tap High Performance Series A-SFT, Metric DIN 374
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,682₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

HSS Taps High Performance Series A-SFT, Metric DIN 371

HSS Taps High Performance Series A-SFT, Metric DIN 374

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

Dimensions

HSS Taps High Performance Series A-SFT, Metric DIN 374

Dimensional drawing

EDP No.Thread SizeTAP LimitLldaZ
48139156M6 x 0.756HX8084.53.43
48139162M8 x 16HX901064.93
48139170M10 x 1.256HX90125.55.53
48139171M10 x 16HX100105.55.53
48139180M12 x 1.56HX10014973
48139181M12 x 1.256HX10012973
48139182M12 x 16HX10012973
48139192M14 x 1.56HX100161193
48139203M16 x 1.56HX100161293
48139216M18 x 1.56HX1001614114
48139230M20 x 1.56HX1251616124
48139240M22 x 1.56HX125161814.54
48139250M24 x 1.56HX140161814.54
Part Number
M6X0.75-A-SFT-DIN374
M8X1.0-A-SFT-DIN374
M10X1.0-A-SFT-DIN374
M10X1.25-A-SFT-DIN374
M12X1.0-A-SFT-DIN374
M12X1.5-A-SFT-DIN374
M12X1.25-A-SFT-DIN374
M14X1.5-A-SFT-DIN374
M16X1.5-A-SFT-DIN374
M18X1.5-A-SFT-DIN374
M20X1.5-A-SFT-DIN374
M22X1.5-A-SFT-DIN374
M24X1.5-A-SFT-DIN374
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 2,682.00

1 Piece(s) 16 Day(s) 803M6 x 0.754.53.4848139156

₹ 3,216.00

1 Piece(s) 16 Day(s) 903M8 x 164.91048139162

₹ 4,634.00

1 Piece(s) 2 Day(s) 903M10 x 175.51048139171

₹ 3,922.00

1 Piece(s) 2 Day(s) 1003M10 x 1.2575.51248139170

₹ 5,836.00

1 Piece(s) 2 Day(s) 1003M14 x 1.51191248139182

₹ 4,939.00

1 Piece(s) 2 Day(s) 1003M12 x 1.5971448139180

₹ 5,390.00

1 Piece(s) 2 Day(s) 1003M12 x 1.25971248139181

₹ 5,891.00

1 Piece(s) 2 Day(s) 1003M14 x 1.51191648139192

₹ 6,919.00

1 Piece(s) 2 Day(s) 1003M16 x 1.51291648139203

₹ 9,356.00

1 Piece(s) 2 Day(s) 1104M18 x 1.514111648139216

₹ 11,082.00

1 Piece(s) 2 Day(s) 1254M20 x 1.516121648139230

₹ 11,525.00

1 Piece(s) 2 Day(s) 1254M22 x 1.51814.51648139240

₹ 14,264.00

1 Piece(s) 2 Day(s) 1404M24 x 1.51814.51648139250

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Blind Holes Surface Treatment V Coating
TAP Limit 6HX Chamfer Length(mm) C/2.5 Helix Angle(°) 45
X
whatsapp-qr whatsapp-icon