(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSS Tap High Performance Series A-SFT, Metric DIN 376

HSS Tap High Performance Series A-SFT, Metric DIN 376
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,490₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

HSS Taps High Performance Series A-SFT, Metric DIN 371

HSS Taps High Performance Series A-SFT, Metric DIN 376

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

Dimensions

HSS Taps High Performance Series A-SFT, Metric DIN 376

Dimensional drawing

EDP No.Thread SizeTAP LimitLldaZ
48139179M12 x 1.756HX11014973
48139191N14 x 26HX110161193
48139202M16 x 26HX110161293
48139214M18 x 2.56HX1252514114
48139228M20 x 2.56HX1402516124
48139238M22 x 2.56HX140251814.54
48139247M24 x 36HX160301814.54
Part Number
M12X1.75-A-SFT-DIN376
M14X2-A-SFT-DIN376
M16X2-A-SFT-DIN376
M18X2.5-A-SFT-DIN376
M20X2.5-A-SFT-DIN376
M22X2.5-A-SFT-DIN376
M24X3-A-SFT-DIN376
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 4,490.00

1 Piece(s) 2 Day(s) 1103M12 x 1.75971448139179

₹ 5,354.00

1 Piece(s) 2 Day(s) 1103M14 x 21191648139191

₹ 6,290.00

1 Piece(s) 2 Day(s) 1103M16 x 21291648139202

₹ 8,504.00

1 Piece(s) 2 Day(s) 1254M18 x 2.514112548139214

₹ 10,076.00

1 Piece(s) 2 Day(s) 1404M20 x 2.516122548139228

₹ 11,890.00

1 Piece(s) 2 Day(s) 1404M22 x 2.51814.52548139238

₹ 12,965.00

1 Piece(s) 2 Day(s) 1604M24 x 31814.53048139247

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Blind Holes Surface Treatment V Coating
TAP Limit 6HX Chamfer Length(mm) C/2.5 Helix Angle(°) 45
X
whatsapp-qr whatsapp-icon