(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSS Tap High Performance Series A-POT, Metric DIN 371

HSS Tap High Performance Series A-POT, Metric DIN 371
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,216₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

A-POT maximizes the performance of machining center 

HSS Taps High Performance Series A-POT, Metric DIN 371

The advantage of A-POT over the competitors’ and conventional taps was verified.

 
HSS Taps High Performance Series A-POT, Metric DIN 371

Product picture of DIN high performance tap A-POT metric for DIN 371

Applicable for various types of work material group
and wide range of cutting condition.
Consistent performance is available
due to the newly developed flute form which improves chip disposal.

Dimensions

HSS Taps High Performance Series A-POT, Metric DIN 371

Dimensional drawing

Unit: mm

EDP No.Thread SizeTAP Limitsll1deZ
48145138M3 x 0.56HX5611183.52.73
48145144M4 x 0.76HX6313214.53.43
48145149M5 x 0.86HX70162564.93
48145155M6 x 16HX80193064.93
48145161M8 x 1.256HX90223586.23
48145169M10 x 1.56HX10024391083
Part Number
M3X0.5-A-POT-DIN371
M4X0.7-A-POT-DIN371
M5X0.8-A-POT-DIN371
M6X1-A-POT-DIN371
M8X1.25-A-POT-DIN371
M10X1.5-A-POT-DIN371
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 2,216.00

1 Piece(s) 2 Day(s) 5618M3 x 0.53.52.71148145138

₹ 2,274.00

1 Piece(s) 2 Day(s) 6321M4 x 0.74.53.41348145144

₹ 2,344.00

1 Piece(s) 2 Day(s) 7025M5 x 0.864.91648145149

₹ 2,365.00

1 Piece(s) 2 Day(s) 8030M6 x 164.91948145155

₹ 2,834.00

1 Piece(s) 2 Day(s) 9035M8 x 1.2586.22248145161

₹ 3,457.00

1 Piece(s) 2 Day(s) 10039M10 x 1.51082448145169

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Through Holes Surface Treatment V Coating
Z(mm) 3 TAP Limit 6HX Chamfer Length(mm) B/4
X
whatsapp-qr whatsapp-icon