(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
• HSSE spiral-fluted cutting tap for blind holes
• Steam oxide treatment
• Form E chamfer
• General purpose tapping in steels and stainless steels
Part Number |
---|
M3X0.5-VA-SFT-FORME-DIN-371 |
M4X0.7-VA-SFT-FORME-DIN-371 |
M5X0.8-VA-SFT-FORME-DIN-371 |
M6X1-VA-SFT-FORME-DIN-371 |
M8X1.25-VA-SFT-FORME-DIN-371 |
M10X1.5-VA-SFT-FORME-DIN-371 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,422.00 | 1 Piece(s) | 2 Day(s) | 56 | 18 | M3 x 0.5 | 3.5 | 2.7 | 48036138 | ||
₹ 1,450.00 | 1 Piece(s) | 2 Day(s) | 63 | 21 | M4 x 0.7 | 4.5 | 3.4 | 48036144 | ||
₹ 1,500.00 | 1 Piece(s) | 2 Day(s) | 70 | 25 | M5 x 0.8 | 6 | 4.9 | 48036149 | ||
₹ 1,516.00 | 1 Piece(s) | 2 Day(s) | 80 | 30 | M6 x 1 | 6 | 4.9 | 48036155 | ||
₹ 1,747.00 | 1 Piece(s) | 2 Day(s) | 90 | 35 | M8 x 1.25 | 8 | 6.2 | 48036161 | ||
₹ 2,200.00 | 1 Piece(s) | 2 Day(s) | 100 | 39 | M10 x 1.5 | 10 | 8 | 48036169 |
Loading...
Tool Material Type | Vanadium high-speed steel | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
---|---|---|---|---|---|
Z(mm) | 3 | TAP Limit | 6H | Chamfer Length(mm) | E/1.5 |
Helix Angle(°) | 40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy