(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protective Tape for Tape (With Anti-Slip Function)

Protective Tape for Tape (With Anti-Slip Function)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • The photograph shows the representative image of the product.
  • Order Qty :
  • Starting From :
    ₹ 2,594.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA983GB-121
EA983GB-122
EA983GB-123
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm)

₹ 2,594.00

1 Piece(s) 6 Day(s) or more 50

₹ 3,885.32

1 Piece(s) 6 Day(s) or more 75

₹ 5,177.31

1 Piece(s) 6 Day(s) or more 100
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm)

Basic Specifications

  • Materials
    Base material: Polyethylene terephthalate, adhesive agent: Acrylic type
  • Length (m)
    5
  • Thickness (mm)
    0.5
  • Details 1
    Adhesive Type
  • Product detail type
    Protective Tape for Tape (With Anti-Slip Function)

Product Description


·Protects tapes and makes it last longer by sticking it on various tapes such as phosphorescent tape and line tape.
·It has an anti-slip effect.
·Even if you stick it on the phosphorescent tape, the luminance hardly decreases.

Part Number
EA983GB-121
EA983GB-122
EA983GB-123
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm)

₹ 2,594.00

1 Piece(s) 6 Day(s) or more 50

₹ 3,885.32

1 Piece(s) 6 Day(s) or more 75

₹ 5,177.31

1 Piece(s) 6 Day(s) or more 100
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm)

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language