(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protective Tape for Tape

Protective Tape for Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • The photograph shows the representative image of the product.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,887.04 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Materials
    Base material: Polyethylene terephthalate adhesive agent: Acrylic type
  • Thickness
    0.1mm
  • Length
    10m
  • Details 1
    Adhesive Type
  • Product detail type
    Protective Tape for Tape

Product Description


·Protects tapes and makes it last longer by sticking it on various tapes such as phosphorescent tape and line tape.
·Even if you stick it on the phosphorescent tape, the luminance hardly decreases.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language