- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
5 m, Anti-Slip Tape (Indoor/Outdoor and Flat Surface)
(i)
Caution
- The photograph shows the representative image of the product.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
₹ 2,563.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
Fluorescent yellow |
|
₹ 2,540.95
|
1 Piece(s)
|
|
6 Day(s) or more
|
Fluorescent orange |
Basic Specifications
-
- Materials
- Base material: PVC, adhesive: Acrylic type
-
- Width (mm)
- 50
-
- Length (m)
- 5
-
- Thickness (mm)
- 0.6
-
- Product detail type
- 5 m, Anti-Slip Tape (Indoor/Outdoor and Flat Surface)
-
- Thickness (mm)
- 0.6
Product Description
·Anti-slip processing on the surface
・ Indoor and outdoor combination
·For flat surfaces
·For slippery areas such as aisles, stairs, slopes, workplaces, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
₹ 2,563.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
Fluorescent yellow |
|
₹ 2,540.95
|
1 Piece(s)
|
|
6 Day(s) or more
|
Fluorescent orange |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy