(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

50 mm × 5 m Anti-Slip Tape (Transparent)

50 mm × 5 m Anti-Slip Tape (Transparent)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The photograph shows the representative image of the product.

Specifications of EA944DR-1

  • Materials
    Base material: PEVA, adhesive: Acrylic type
  • Width (mm)
    50
  • Length (m)
    5
  • Thickness (mm)
    1
Part Number
EA944DR-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,753.75

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Base material: PEVA, adhesive: Acrylic type
  • Width (mm)
    50
  • Length (m)
    5
  • Thickness (mm)
    1

Product Description

[Product Specifications]
·Materials: Base material: PEVA, adhesive: Acrylic type
·Exerts an anti-slip effect just by sticking it on a slippery place such as a bath or stairs.
·Glue marks remains only a little and can be peeled off completely.
·Because it is resistant to water, it can also be used in places around water.
·Width (mm): 50
·Length (m): 5
·Thickness (mm): 1

Specifications of EA944DR-1

  • Materials
    Base material: PEVA, adhesive: Acrylic type
  • Width (mm)
    50
  • Length (m)
    5
  • Thickness (mm)
    1
Part Number
EA944DR-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,753.75

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon