(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

25 mm × 3 m, Self-Bonding Tape (Silicone Rubber)

25 mm × 3 m, Self-Bonding Tape (Silicone Rubber)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The photograph shows the representative image of the product.

Catalog

Japanese Only

Product Description

[Product Specifications]
·Materials: Base material: Silicone
·Tape color: Black
·Just pull and wrap it, and the elastic force of the tape itself will make it adhere semi-permanently.
·Heat Resistance Temperature: -54 to 260°C
·Can be used for anti-vibration and waterproof measures, emergency O-rings and anti-slip purpose
·Width (mm): 25
·Length (m): 3
·Thickness (mm): 0.5

Loading...

25 mm × 3 m, Self-Bonding Tape (Silicone Rubber)

25 mm × 3 m, Self-Bonding Tape (Silicone Rubber)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The photograph shows the representative image of the product.

Catalog

Japanese Only

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language