(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

48 mm × 20 m Vaporizable Rust Prevention Tape

48 mm × 20 m Vaporizable Rust Prevention Tape

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The photograph shows the representative image of the product.

Specifications of EA944WP-48

  • Materials
    Base material: Cloth-scrim material laminated, polyethylene film, adhesive agent: Natural rubber
  • Width (mm)
    48
  • Length (m)
    20
  • Thickness (mm)
    0.33
  • Effective period
    Outdoors: Approx. 6 months, indoors: Approx. 1 year
Part Number
EA944WP-48
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,320.00

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Base material: Cloth-scrim material laminated, polyethylene film, adhesive agent: Natural rubber
  • Width (mm)
    48
  • Length (m)
    20
  • Thickness (mm)
    0.33
  • Effective period
    Outdoors: Approx. 6 months, indoors: Approx. 1 year

Product Description

[Product Specifications]
·ZERUST Rust Prevention Tape
·Materials: Base material: Cloth-scrim material laminated, polyethylene film, adhesive agent: Natural rubber
·Effective period: Outdoors: Approx. 6 months, indoors: Approx. 1 year
·Prevents rust on ferrous metals by simply pasting and wrapping it.
·Width (mm): 48
·Length (m): 20
·Thickness (mm): 0.33

Specifications of EA944WP-48

  • Materials
    Base material: Cloth-scrim material laminated, polyethylene film, adhesive agent: Natural rubber
  • Width (mm)
    48
  • Length (m)
    20
  • Thickness (mm)
    0.33
  • Effective period
    Outdoors: Approx. 6 months, indoors: Approx. 1 year
Part Number
EA944WP-48
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,320.00

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1