(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

48 mm × 18 m Repair Tape (Super Heavy-Duty / Versatile)

48 mm × 18 m Repair Tape (Super Heavy-Duty / Versatile)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The photograph shows the representative image of the product.

Specifications of EA943VP-1

  • Materials
    Base material: Polyethylene (polyester mesh included), adhesive agent: Rubber-based
  • Width (mm)
    48
  • Length (m)
    18
  • Thickness (mm)
    0.33
Part Number
EA943VP-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,356.59

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Base material: Polyethylene (polyester mesh included), adhesive agent: Rubber-based
  • Width (mm)
    48
  • Length (m)
    18
  • Thickness (mm)
    0.33

Product Description

[Product Specifications]
・ For indoor/outdoor use
·Materials: Base material: Polyethylene (polyester mesh included), adhesive agent: Rubber-based
·Glue will remain only a little.
·It also adheres well to porous materials such as blocks and plywood.
·Width (mm): 48
·Length (m): 18
·Thickness (mm): 0.33

Specifications of EA943VP-1

  • Materials
    Base material: Polyethylene (polyester mesh included), adhesive agent: Rubber-based
  • Width (mm)
    48
  • Length (m)
    18
  • Thickness (mm)
    0.33
Part Number
EA943VP-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,356.59

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1