(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

48 mm × 27 m Repair Tape (Heavy-Duty/Versatile)

48 mm × 27 m Repair Tape (Heavy-Duty/Versatile)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The photograph shows the representative image of the product.

Specifications of EA943VP-3

  • Materials
    Base material: Polyethylene (polyester mesh included), adhesive agent: Rubber-based
  • Width (mm)
    48
  • Length (m)
    27
  • Thickness (mm)
    0.17
Part Number
EA943VP-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 955.29

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Materials
    Base material: Polyethylene (polyester mesh included), adhesive agent: Rubber-based
  • Width (mm)
    48
  • Length (m)
    27
  • Thickness (mm)
    0.17

Product Description

[Product Specifications]
· For Indoor Use
·Materials: Base material: Polyethylene (polyester mesh included), adhesive agent: Rubber-based
·It is resistant to water and can be cut by hand, so it has excellent workability.
·Heavy-duty adhesion to various materials such as metal, plastic, wood and glass.
·Width (mm): 48
·Length (m): 27
·Thickness (mm): 0.17

Specifications of EA943VP-3

  • Materials
    Base material: Polyethylene (polyester mesh included), adhesive agent: Rubber-based
  • Width (mm)
    48
  • Length (m)
    27
  • Thickness (mm)
    0.17
Part Number
EA943VP-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 955.29

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon