(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

25 mm × 5 m Vinyl Repair Tape

25 mm × 5 m Vinyl Repair Tape

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The photograph shows the representative image of the product.

Specifications of EA943VP-4

  • Materials
    Base material: Polyethylene, adhesive agent: Acrylic type
  • Width (mm)
    25.4
  • Length (m)
    5
  • Thickness (mm)
    0.13
  • Operating temperature range
    -20 to 70℃
Part Number
EA943VP-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 692.26

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Materials
    Base material: Polyethylene, adhesive agent: Acrylic type
  • Width (mm)
    25.4
  • Length (m)
    5
  • Thickness (mm)
    0.13
  • Operating temperature range
    -20 to 70℃

Product Description

[Product Specifications]
・ For indoor/outdoor use
·Materials: Base material: Polyethylene, adhesive agent: Acrylic type
·Operating Temperature Range: -20/70°C
·For repairing vinyl products, closing gaps in windows, and filling
·Highly transparent tape that is resistant to water and moisture.
·Width (mm): 25.4
·Length (m): 5
·Thickness (mm): 0.13

Specifications of EA943VP-4

  • Materials
    Base material: Polyethylene, adhesive agent: Acrylic type
  • Width (mm)
    25.4
  • Length (m)
    5
  • Thickness (mm)
    0.13
  • Operating temperature range
    -20 to 70℃
Part Number
EA943VP-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 692.26

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon