Loading...

900 × 540 mm Crow Net (Foldable)

Brand :
ESCO

Caution

  • The photograph shows the representative image of the product.

Product Description

[Product Specifications]
·Materials: Net: Polyethylene, frame: Steel
·For collecting garbage, PET bottles, empty cans, etc.
·Size (mm): 900 × 540 × 700 (H)
·Mesh Gauge (mm): 4

900 × 540 mm Crow Net (Foldable) | ESCO | MISUMI India