(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

914x362 × 76 mm, Cable Protector (Lower Slit)

914x362 × 76 mm, Cable Protector (Lower Slit)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      61,109₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Easy to install simply by covering the cable. It is a lightweight type with high versatility. Compatible cable diameter is ø57.2 mm or less (bottom slit type)

Part Number
EA983PD-6
EA983PD-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 61,108.61

1 Piece(s) 6 Day(s) or more Black

₹ 61,108.61

1 Piece(s) 6 Day(s) or more Yellow
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

Loading...

  1. 1

Basic Information

Weight 10.9 kg Materials Weather resistant polyurethane Size (mm) Width: 362, height: 76.2, overall length: 914
Load capacity Approx. 3.8 t Product detail type 914x362 × 76 mm, Cable Protector (Lower Slit)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list