Loading...

914 × 510 × 76 mm Cable Protector (3 Grooves)

Brand :
ESCO

Caution

  • 〈Important Notice Regarding Listed Prices〉
    After determining the part number, click the "Check Price" button on the right side of the page to display the latest price.

Product Description

[Product Specifications]
·The open-close cover allows for quick connection/disconnection of cables.
·Load capacity: 6.4 t
·Materials: polyurethane
·Compatible Cable Diameter: Diameter of 57.2 mm or less
·Size: Width: 51 mm; Height: 76.5 mm; Overall length: 914 mm

914 × 510 × 76 mm Cable Protector (3 Grooves) | ESCO | MISUMI India