(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1.0 mm Cotton Sailcloth (Number 8)

1.0 mm Cotton Sailcloth (Number 8)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • The product images are representative only.
  • Order Qty :
  • Starting From :
    ₹ 10,568.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA911AK-503
EA911AK-504
EA911AK-505
EA911AK-506
EA911AK-511
EA911AK-513
EA911AK-514
EA911AK-515
EA911AK-516
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Length

₹ 10,568.56

1 Piece(s) 6 Day(s) or more Khaki 5m

₹ 11,238.26

1 Piece(s) 6 Day(s) or more Dark green 5m

₹ 10,568.56

1 Piece(s) 6 Day(s) or more Brown 5m

₹ 11,238.26

1 Piece(s) 6 Day(s) or more Navy 5m

₹ 21,205.84

1 Piece(s) 6 Day(s) or more Ecru 10m

₹ 20,982.78

1 Piece(s) 6 Day(s) or more Khaki 10m

₹ 20,982.78

1 Piece(s) 6 Day(s) or more Dark green 10m

₹ 21,001.46

1 Piece(s) 6 Day(s) or more Brown 10m

₹ 21,036.21

1 Piece(s) 6 Day(s) or more Navy 10m

Basic Specifications

  • Details 1
    Weak water repellent finish with dyeing glue
  • Details 2
    #8
  • Materials
    100% cotton
  • Thickness
    1mm
  • Width
    1100mm

Product Description

Weak water repellent finish 1.0 mm cotton canvas with dyeing glue.
Colored items may fade.

Part Number
EA911AK-503
EA911AK-504
EA911AK-505
EA911AK-506
EA911AK-511
EA911AK-513
EA911AK-514
EA911AK-515
EA911AK-516
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Length

₹ 10,568.56

1 Piece(s) 6 Day(s) or more Khaki 5m

₹ 11,238.26

1 Piece(s) 6 Day(s) or more Dark green 5m

₹ 10,568.56

1 Piece(s) 6 Day(s) or more Brown 5m

₹ 11,238.26

1 Piece(s) 6 Day(s) or more Navy 5m

₹ 21,205.84

1 Piece(s) 6 Day(s) or more Ecru 10m

₹ 20,982.78

1 Piece(s) 6 Day(s) or more Khaki 10m

₹ 20,982.78

1 Piece(s) 6 Day(s) or more Dark green 10m

₹ 21,001.46

1 Piece(s) 6 Day(s) or more Brown 10m

₹ 21,036.21

1 Piece(s) 6 Day(s) or more Navy 10m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon