(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronic Thermometer

Electronic Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,634₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only.

Product Description

[Features]
·With notification buzzer (pip-pip sound)
・ Automatic power off
·Approx. 15 seconds after measuring the temperature, you will be clearly notified by sound and light
[Product Specifications]
·Size: 20.1 (W) × 12.8 (D) × 136.8 (H) mm
·Weight: Approx. 14 g (including batteries)
·Measurement Part: Armpit
·Accessories: Trial battery (CR1220 × 1 pc.), storage case, instruction manual (medical device attachment, written quality-assurance warranty, EMC technical data)
·Measurement range: 32.0 to 42.0°C
·Accuracy: ±0.1°C (standard room temperature at 23°C)
·Power Supply: CR1220 × 1 pc.
·Measurement time: Forecast: 15 seconds; Actual measurement: 10 min.

Part Number
EA791AH-16A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,634.26

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Size(mm) 20.1(W)×12.8(D)×136.8(L)mm Accessories Trial battery (CR1220 × 1 pc.), storage case, instruction manual (medical device attachment, written quality-assurance warranty, EMC technical data) Weight Approx. 14 g (including batteries)
Measurement time Forecast: 15 seconds, Actual measurement: 10 min. Measurement Part Armpit Accuracy ±0.1°C (standard room temperature at 23°C)
Measurement range 32.0 to 42.0℃ Power Supply CR1220 × 1 pc.
X
whatsapp-qr whatsapp-icon