(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

12 V DC / 24 V / 100 V AC Refrigerator

12 V DC / 24 V / 100 V AC Refrigerator

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Photo does not necessarily depict actual product.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specifications of EA763AP-161

  • Power Supply
    12 V DC / 24 V or 100 V AC
  • Power consumption
    DC12V:31W, DC24V:33W, AC100V:42W
  • Temperature Setting
    Cool: Approx. 5°C; Frozen: Approx. -18°C
  • Size
    Outer Dimensions: 648 × 364 × 408 (H) mm; Inner dimensions: 390 × 275 × 298 (H) mm
  • Approximate Storage Capacity
    500 ml PET bottle: 25 bottles; 1.5 L PET bottle: 7 bottles
  • Weight
    21 kg
  • Capacity
    32L
Part Number
EA763AP-161
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 95,811.76

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Power Supply
    12 V DC / 24 V or 100 V AC
  • Power consumption
    DC12V:31W, DC24V:33W, AC100V:42W
  • Temperature Setting
    Cool: Approx. 5°C; Frozen: Approx. -18°C
  • Size
    Outer Dimensions: 648 × 364 × 408 (H) mm; Inner dimensions: 390 × 275 × 298 (H) mm
  • Approximate Storage Capacity
    500 ml PET bottle: 25 bottles; 1.5 L PET bottle: 7 bottles
  • Weight
    21 kg
  • Capacity
    32L

Product Description

[Specifications]
·Eco & silent model with reduced power consumption
·Preset temperature: cool: approx. 5°C; frozen: Approx. -18°C

Specifications of EA763AP-161

  • Power Supply
    12 V DC / 24 V or 100 V AC
  • Power consumption
    DC12V:31W, DC24V:33W, AC100V:42W
  • Temperature Setting
    Cool: Approx. 5°C; Frozen: Approx. -18°C
  • Size
    Outer Dimensions: 648 × 364 × 408 (H) mm; Inner dimensions: 390 × 275 × 298 (H) mm
  • Approximate Storage Capacity
    500 ml PET bottle: 25 bottles; 1.5 L PET bottle: 7 bottles
  • Weight
    21 kg
  • Capacity
    32L
Part Number
EA763AP-161
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 95,811.76

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1