(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Square Roller (for 110 mm or Less)

Square Roller (for 110 mm or Less)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The product images are representative only.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specifications of EA631ED-11

  • Size
    300×541×334(H)mm
  • Weight
    8.5 kg
  • Maximum Safe Load
    0.98 kN
  • Compatible Cable Diameter
    110mm
Part Number
EA631ED-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 72,786.93

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Size
    300×541×334(H)mm
  • Weight
    8.5 kg
  • Maximum Safe Load
    0.98 kN
  • Compatible Cable Diameter
    110mm

Product Description

[Product Specifications]
·Size: 300 × 541 × 334 (H) mm
·Weight: 8.5 kg
·Since it moves in accordance with the cable, the cable can be pulled out safely and reliably even when left unattended.
·Maximum Safe Load: 0.98 kN
·Compatible Cable Diameter: 110 mm
· Stackable

Specifications of EA631ED-11

  • Size
    300×541×334(H)mm
  • Weight
    8.5 kg
  • Maximum Safe Load
    0.98 kN
  • Compatible Cable Diameter
    110mm
Part Number
EA631ED-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 72,786.93

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon