(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Re Plagi Tire Stopper

Re Plagi Tire Stopper

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Photo does not necessarily depict actual product.
  • Order Qty :
  • Starting From :
    ₹ 3,190.15 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Weight
    0.7 kg
  • Size
    118(W)×260(D)×130(H)mm
  • Materials
    Waste plastic

Product Description

The tire stop comes with a handle that makes it easy to carry around, making it a convenient product as a tire stop for vehicles of 10 t or less.
Weight: 0.7 kg
Size: 118 (W) × 260 (D) × 130 (H) mm
Materials: Waste plastic

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list