(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

19 × 342 mm Scraper

19 × 342 mm Scraper

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The image is a representative image only.

Specifications of EA524LK-25

  • Overall Length
    342mm
  • Blade material
    High-grade tool steel
  • Blade width
    19mm
Part Number
EA524LK-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,012.75

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Overall Length
    342mm
  • Blade material
    High-grade tool steel
  • Blade width
    19mm

Product Description

[Product Specifications]
·A long type scraper made with high precision.
·Blade material: High-grade tool steel
·Hardwood handle
·Blade width: 19 mm
·Overall length: 342 mm

Specifications of EA524LK-25

  • Overall Length
    342mm
  • Blade material
    High-grade tool steel
  • Blade width
    19mm
Part Number
EA524LK-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,012.75

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon