(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Storage Box (Solid Color / 10 Sheets)【10 Pieces Per Package】

Storage Box (Solid Color / 10 Sheets)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Photo does not necessarily depict actual product.
  • Order Qty :
  • Starting From :
    ₹ 1,988.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA995BS-2
EA995BS-3
EA995BS-4
EA995BS-5
EA995BS-6
EA995BS-7
EA995BS-8
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner Dimensions Inner Size

₹ 2,621.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 230×140×85(H)mm 230×140×85(H)mm

₹ 1,988.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 165×165×105(H)mm 165×165×105(H)mm

₹ 2,636.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 275×165×60(H)mm 275×165×60(H)mm

₹ 2,824.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 200×200×80(H)mm 200×200×80(H)mm

₹ 3,416.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 320×220×60(H)mm 320×220×60(H)mm

₹ 3,872.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 320×220×90(H)mm 320×220×90(H)mm

₹ 3,384.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 225×225×80(H)mm 225×225×80(H)mm

Basic Specifications

  • Materials
    E flute cardboard
  • Quantity
    10 sheets
  • Thickness
    1.5mm
  • Details 1
    Assembly-type
  • Product Detail Type
    Storage Box (Solid Color / 10 Sheets)

Product Description

·Uses durable material. Ideal for packing as well as gifts and storage.

Part Number
EA995BS-2
EA995BS-3
EA995BS-4
EA995BS-5
EA995BS-6
EA995BS-7
EA995BS-8
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner Dimensions Inner Size

₹ 2,621.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 230×140×85(H)mm 230×140×85(H)mm

₹ 1,988.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 165×165×105(H)mm 165×165×105(H)mm

₹ 2,636.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 275×165×60(H)mm 275×165×60(H)mm

₹ 2,824.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 200×200×80(H)mm 200×200×80(H)mm

₹ 3,416.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 320×220×60(H)mm 320×220×60(H)mm

₹ 3,872.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 320×220×90(H)mm 320×220×90(H)mm

₹ 3,384.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 225×225×80(H)mm 225×225×80(H)mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1