(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Safety Waste Oil Can

Safety Waste Oil Can

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA991JF-1

  • Size
    ø305×375(H)mm
  • Materials
    High density polyethylene, stainless steel
  • Capacity
    7.5L
  • Details 1
    FM standard compliant product
  • Product Detail Type
    Safety Waste Oil Can
  • Spout Diameter
    93mm
  • Weight (g)
    2400
Part Number
EA991JF-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 33,468.70

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Size
    ø305×375(H)mm
  • Materials
    High density polyethylene, stainless steel
  • Capacity
    7.5L
  • Details 1
    FM standard compliant product
  • Product Detail Type
    Safety Waste Oil Can
  • Spout Diameter
    93mm
  • Weight (g)
    2400

Product Description

·It has a shape that makes it easy to pour waste oil with a large mouth.
·For flammable liquids and highly corrosive liquids

Specifications of EA991JF-1

  • Size
    ø305×375(H)mm
  • Materials
    High density polyethylene, stainless steel
  • Capacity
    7.5L
  • Details 1
    FM standard compliant product
  • Product Detail Type
    Safety Waste Oil Can
  • Spout Diameter
    93mm
  • Weight (g)
    2400
Part Number
EA991JF-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 33,468.70

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1