(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ASLAB Freeze Box (Red/Yellow/Green/Blue)

ASLAB Freeze Box (Red/Yellow/Green/Blue)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-901-03

  • External Dimensions(mm)
    132×132×53
  • Capacity
    1 bag (4)
Part Number
2-901-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 5,729.73

1 Pack(s)

4 Pieces Per Package

6 Day(s) or more 1 bag (4)

Basic Specifications

  • External Dimensions(mm)
    132×132×53
  • Capacity
    1 bag (4)

Product Description

The lid and grid are individually numbered for easy management.
Numbers are indicated directly on the main body.
As it contains 4 colors, it is convenient for identifying samples.
It is a 4-color set that can be used for color-coding.

Specifications of 2-901-03

  • External Dimensions(mm)
    132×132×53
  • Capacity
    1 bag (4)
Part Number
2-901-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 5,729.73

1 Pack(s)

4 Pieces Per Package

6 Day(s) or more 1 bag (4)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon