(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Temperature and Humidity Logger (Large Monitor and Wi-Fi Type)

Digital Temperature and Humidity Logger (Large Monitor and Wi-Fi Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,842₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This has a large digital display and is convenient for a free-standing type due to the depth of the main body
·Measures relative humidity over a wide humidity range (10 to 90% RH)
·The rough capacities of remaining battery and memory levels can be checked at t glance
·Logs recorded from the USB terminal can be retrieved (using a dedicated application) and power can be supplied
·It is possible to measure at remote locations using an external sensor (sold separately), and 2-channel measurement along with that of the main body is possible
·Real-time graph / list display becomes possible via USB by using the PC monitoring application (Recording interval during monitoring is from 5 seconds)
·Monitoring connection and log extraction via Wi-Fi are available while maintaining the memory type function (MAC address and management by assigning individual IP addresses are not available.)

 
Part Number
4-790-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 26,841.83

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Size(mm) Main body: 110 × 32 × 77; display: 66 × 46
X
whatsapp-qr whatsapp-icon