(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metallic Material for Melting (Sr)

Metallic Material for Melting (Sr)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 3-9563-70

  • Width(mm)
    3 to 6
  • Size(mm)
    3 to 6
  • Shape
    shot
  • Materials
    Sr
  • Quantity(g)
    10
  • Purity
    99
  • Note
    Pickled in oil
  • Purity(%)
    99
  • Quantity
    1 set
Part Number
3-9563-70
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 59,326.52

1 Piece(s) 17 Day(s) or more 1 set
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Basic Specifications

  • Width(mm)
    3 to 6
  • Size(mm)
    3 to 6
  • Shape
    shot
  • Materials
    Sr
  • Quantity(g)
    10
  • Purity
    99
  • Note
    Pickled in oil
  • Purity(%)
    99
  • Quantity
    1 set

Product Description

Shot-shaped strontium used to manufacture alloys by melting metal materials at high temperatures.

Specifications of 3-9563-70

  • Width(mm)
    3 to 6
  • Size(mm)
    3 to 6
  • Shape
    shot
  • Materials
    Sr
  • Quantity(g)
    10
  • Purity
    99
  • Note
    Pickled in oil
  • Purity(%)
    99
  • Quantity
    1 set
Part Number
3-9563-70
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 59,326.52

1 Piece(s) 17 Day(s) or more 1 set
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Loading...

Metallic Material for Melting (Sr)

Metallic Material for Melting (Sr)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language