(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Metallic Material for Melting (Os)

Metallic Material for Melting (Os)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specifications of 3-9563-56

  • Width(mm)
    2 to 3
  • Size(mm)
    2 to 3
  • Shape
    granule
  • Materials
    Os
  • Quantity(g)
    5
  • Purity
    99.9
  • Note
    Molten round grain
  • Purity(%)
    99.9
  • Quantity
    1 set
Part Number
3-9563-56
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 69,162.09

1 Piece(s) 17 Day(s) or more 1 set

Basic Specifications

  • Width(mm)
    2 to 3
  • Size(mm)
    2 to 3
  • Shape
    granule
  • Materials
    Os
  • Quantity(g)
    5
  • Purity
    99.9
  • Note
    Molten round grain
  • Purity(%)
    99.9
  • Quantity
    1 set

Product Description

Shot-shaped osmium used to manufacture alloys by melting metal materials at high temperatures.

Specifications of 3-9563-56

  • Width(mm)
    2 to 3
  • Size(mm)
    2 to 3
  • Shape
    granule
  • Materials
    Os
  • Quantity(g)
    5
  • Purity
    99.9
  • Note
    Molten round grain
  • Purity(%)
    99.9
  • Quantity
    1 set
Part Number
3-9563-56
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 69,162.09

1 Piece(s) 17 Day(s) or more 1 set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1