(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vibration Receiver (Pencil Type)

Vibration Receiver (Pencil Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Specifications of 4-604-01

  • Product Type
    Other
  • Size
    Approx. 138 × ø18 mm
  • Power Supply(V)
    AA dry cell batteries × 1 pc. (Included for testing)
  • Quantity
    1 pc.
Part Number
4-604-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 24,346.80

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Product Description

An easy-to-use pencil type sieving machine.
Easily shake test tubes, centrifuge tubes, stacked mesh sieves, etc.
A silicone cap is attached to the tip to prevent slipping and scratching on the object (remove the cap when seeking greater vibration).
You can shake it with the button at hand as necessary, which improves work efficiency.
It can be used anywhere with dry cell batteries.
You can make subtle vibrations at hand.

Specifications of 4-604-01

  • Product Type
    Other
  • Size
    Approx. 138 × ø18 mm
  • Power Supply(V)
    AA dry cell batteries × 1 pc. (Included for testing)
  • Quantity
    1 pc.
Part Number
4-604-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 24,346.80

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list