(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydrogen Detector

Hydrogen Detector

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specifications of 3-9805-01

  • Measuring Range(ppm)
    500 to 20000 (range error 15%)
  • Size(mm)
    100×45×150
  • Detection principle
    Contact combustion method
  • Operating temperature range
    -10 to +40°C, 95%RH or less (no condensation)
Part Number
3-9805-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 106,858.19

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Measuring Range(ppm)
    500 to 20000 (range error 15%)
  • Size(mm)
    100×45×150
  • Detection principle
    Contact combustion method
  • Operating temperature range
    -10 to +40°C, 95%RH or less (no condensation)

Product Description

This is a hydrogen alarm that uses a catalytic combustion type gas sensor.
·Power on, trouble, and gas alarm are indicated by 3 LEDs.
·When hydrogen is detected, an LED lights up and a buzzer sounds as a warning.

Specifications of 3-9805-01

  • Measuring Range(ppm)
    500 to 20000 (range error 15%)
  • Size(mm)
    100×45×150
  • Detection principle
    Contact combustion method
  • Operating temperature range
    -10 to +40°C, 95%RH or less (no condensation)
Part Number
3-9805-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 106,858.19

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon