(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hard Hat Smart Storage (With Middle Shelf), HMTS Series

Hard Hat Smart Storage (With Middle Shelf), HMTS Series

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-8844-01

  • Size (mm)
    850×300×900
  • Storage capacity
    3 rows 2 steps (for 6 people)
  • Weight
    19 kg
  • Accessory
    Business card insertion paper
  • Material
    Baked coating on steel
Part Number
3-8844-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 56,544.24

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Size (mm)
    850×300×900
  • Storage capacity
    3 rows 2 steps (for 6 people)
  • Weight
    19 kg
  • Accessory
    Business card insertion paper
  • Material
    Baked coating on steel

Product Description

[Features]
·This is suitable for installation in offices and factory sites.
·Because it has business card insertion paper, it is possible to manage each hard hat space.
·Convenient because it can place small accessories

Specifications of 3-8844-01

  • Size (mm)
    850×300×900
  • Storage capacity
    3 rows 2 steps (for 6 people)
  • Weight
    19 kg
  • Accessory
    Business card insertion paper
  • Material
    Baked coating on steel
Part Number
3-8844-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 56,544.24

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1