Loading...

Holtest SERIES 368 — Three-point/Two-point Internal Micrometers

Brand :
MITUTOYO

Caution

    Product Description

    • Titanium-coated measuring pins on the threepoint type (over 6mm range models) provide excellent durability and impact resistance and allow the instrument to measure right to the bottom of a blind hole.
    • Three-point bore micrometer with measuring range 6mm or longer allows stable measurement through automatic centering.
    • Can measure deep holes using an Extension rod (optional) which is available on models over 6mm (.275") measuring range.
    • Ratchet Stop ensures constant-force, repeatable measurement.
    • Setting Rings for accurately setting the instrument are optional.