Tubular Inside Micrometers SERIES 137, 337 — Extension Rod Type

Caution
Product Description
• Wide range of inside measurements possible by combining extension rods and anvils with the micrometer head.
• Two types of measuring faces are available; with or without carbide tip. (No. 337-102 only available with carbide tip.)
• The sleeve is rotated to adjust the index line position when setting to a length standard.
• An inside length standard is required for accurately setting the micrometer.
• Order No. 337-102 features:
· IP65 (water-proof) protection level that enables use in the presence of cutting fluid.
· A large-character LCD display.
· Storage of 2 preset values for use when setting to an inside length standard.
· A function lock that prevents accidental changing of the reference setting during measurement.
· An output port for measurement data that enables inclusion in a statistical process control or networked measurement system.
· Ability to use Interface Input Tools that enable conversion of measurement data to keyboard signals that are then directly input to cells in off-the-shelf spreadsheet software such as Excel.