Loading...

Bore Gages SERIES 511 — with Micrometer Head(Measuring Range: 60-800mm)

Brand :
MITUTOYO

Caution

    Product Description

    • Micrometer head is attached to the anvil for accurate dimensional setting.
    • Longer plunger stroke with no affect on accuracy.
    • Carbide is used for the contact point ensuring high durability and wear resistance.
    • This model reduces the influence of heat from the operator's hand by 50% by increasing the grip size and making the grip hollow-structured, thereby retaining high-accuracy measurement.
    • Wide measuring range with sub-anvils.
    • Alternative indicators may be used in place of those recommended. (Some indicators and protection covers cannot be used with these bore gages)
    • Optional extension rods can be attached for measuring deep holes.
    • A Bore Gage Checker and a range of Setting Rings are available to aid in accurately setting a gage before making a measurement.

    The Mitutoyo bore gage with micrometer head delivers a wide range of bore measurement capabilities for high accuracy at 2µm. Interchangeable anvils made of alloy steel attach to the micrometer head for accurate dimensional setting. The anvils feature a carbide-tipped ball for better measurement reliability and longevity.

    • Includes a Mitutoyo Dial Indicator
    • Available in Metric models
    • Metric models have a graduation option of 0.01mm and 0.001mm
    • Optional extension rods are available to measure deeper bores and holes
    • Large, newly designed hollow grips are easier to hold and reduce heat transfer from the operator for better accuracy
    • Models with dial indicators are fully protected by a rugged cover
    • Gage stem diameter is 8mm
    • Interchangeable anvils are constructed of alloy steel with carbide-tipped measuring faces for added accuracy and durability
    • Includes various anvils and spacers depending on size of gage ordered
    • Supplied in a fitted plastic case
    511-833 | Bore Gages SERIES 511 — with Micrometer Head(Measuring Range: 60-800mm) | MITUTOYO | MISUMI India