Loading...

Bore Gages SERIES 511 — ABSOLUTE Digimatic Bore Gages

Brand :
MITUTOYO

Caution

    Product Description

    • These ABSOLUTE Digimatic bore gages are exclusively designed for inside diameter measurement.
    • Up to four extension rods (250mm or 500mm) can be used for measuring at the bottom of a hole 2m deep.
    • ABS (ABSOLUTE) type bore gages are not subject to overspeed error.
    • The display and grip can be rotated up to 320 degrees and the display can be inclined up to 90 degrees, so that it is easily readable from any direction.
    • The minimum value holding function provides easy measurement of hole diameter.
    • Setting the Bore Gage to a master value using a gauge block set allows quick and accurate setting.
    • A Bore Gage Checker and a range of Setting Rings are available to aid in accurately setting a gage before making a measurement.

    Bore Gages SERIES 511 — ABSOLUTE Digimatic Bore Gages | MITUTOYO | MISUMI India