Loading...

ABSOLUTE Digimatic Depth Gage SERIES 571(Range: 0-40inch)

Brand :
MITUTOYO

Caution

    Product Description

    • Coolant proof models achieve IP67 protection level.
    • Enables stable depth measurement with a resolution of 0.01mm.
    • ABSOLUTE Digital Caliper
    • Sliding operation of models with the measuring ranges 150mm (6"), 200mm (8") and 300mm (12")
    is smooth and comfortable.
    • Battery: SR44 (1 pc), 938882. For initial operational checks (standard accessory)
    • Optional longer extension bases are available.
    (Except for models with measuring ranges of 600, 750, 1000mm)