SERIES 2 — Long Stroke Type(Measuring Range: 1-2inch)

Caution
Product Description
• Long stroke dial indicators with a ø57mm outer frame. All the models are equipped with limit markers and a bezel clamp as standard.
• An O-ring is employed to ensure air-tightness between the outer frame and the crystal case to prevent water or oil penetration.
• Both the stem and the spindle are made of high-strength quench-hardened stainless steel suitable for heavy-duty use.
• A carbide contact point is employed.
• The grand gear is made of stainless steel with high resistance to wear and deformation.
• Application of a hard coating on the surface of the crystal makes the gauge highly scratch and chemical-resistant.
• The bezel clamp and lifting lever (optional) (Not available for waterproof type.) can be attached to either the right or left side. These parts can be easily installed and removed without any tools.