Loading...

Vernier Caliper, ABSOLUTE Digimatic Caliper 500 Series — With Exclusive ABSOLUTE Encoder Technology(Measuring Range: 0-12inch)

Brand :
MITUTOYO

Caution

    Product Description

    • ABSOLUTE electromagnetic induction linear encoder system is introduced
    (except for 0 - 300mm / 0 - 12" models).

    • New ergonomic design with finger rest.
    • The ZERO/ABS button allows the display to be Zero-Set at any slider position along the scale
    for comparison measurements. This button will also allow return to the absolute (ABS) mode
    and display of the true position from the origin (usually jaws closed point).
    • Large and clear LCD readout.
    • Smooth slider movement makes for comfortable operation.
    • 18,000 hours battery life.
    • Allows step measurement.
    • Carbide-tipped jaw calipers are optimal for rough finished parts, castings, grinding stones, etc.
    • Allows integration into statistical process control and measurement systems for models
    with measurement data output connector.