(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

RELIEF Replacement Filters Exclusively For 55123 (Pack Of 50)【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 55124

  • Weight(g)
    16.6
  • Specifications
    Pack of 10
  • Material/Finish
    Polyester non-woven fabric
Part Number
55124
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 311.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more

Basic Specifications

  • Weight(g)
    16.6
  • Specifications
    Pack of 10
  • Material/Finish
    Polyester non-woven fabric

Product Description

[Features]
· 3-dimensional structure prevents mask sticking to the lips, etc.
[Applications]
· For work in dusty environments.

Specifications of 55124

  • Weight(g)
    16.6
  • Specifications
    Pack of 10
  • Material/Finish
    Polyester non-woven fabric
Part Number
55124
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 311.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1