(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Strong Tool Press C-Clamp 25 mm

Strong Tool Press C-Clamp 25 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      679₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· General purpose type for strong clamping.
[Applications]
· Used for gluing, welding, and securing work.

Part Number
CS25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 679.25

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Weight(g) 65 Mouth opening(mm) 25 Mouth depth(mm) 25
Material/finish Steel plate

Please check the type/dimensions/specifications of the part CS25 in the Strong Tool Press C-Clamp 25 mm series.

X
whatsapp-qr whatsapp-icon