(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Strong Tool Spring Clamp, 150 mm

Strong Tool Spring Clamp, 150 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      860₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clamp have vinyl jaws that do not scratch the material.
·Material/finish: Steel

Part Number
14398
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 859.66

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Weight(g) 145 Mouth opening(mm) Approx. 50 Material/finish Steel

Please check the type/dimensions/specifications of the part 14398 in the Strong Tool Spring Clamp, 150 mm series.

X
whatsapp-qr whatsapp-icon