(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

RELIEF 2-Piece Bar Clamp【2 Pieces Per Package】

RELIEF 2-Piece Bar Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,010₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tightening and widening can be done with just this 1 unit.
[Applications]
· Use to secure for assembling, gluing, etc., of plastic models.

Part Number
NO14431
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,009.55

1 Pack(s)

2 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Basic Information

Weight(g) 160 Mouth opening(mm) Approx. 100 Mouth depth(mm) Approx. 30
Opening width(mm) Approx. 188 Material/finish Nylon resin

Please check the type/dimensions/specifications of the part NO14431 in the RELIEF 2-Piece Bar Clamp series.

X
whatsapp-qr whatsapp-icon